IESNA:LM-63-2002
[TEST]P1504380
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-24)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (5000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15851
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 100.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7931.7 7910.1 7909.1 7884.5 7835.3 7797.4 7754.4 7671.4 7559.7 7438.7
7318.8 7181.5 7020.6 6842.3 6642.5 6331 5732.5 5007 4197.4 3355.1
2556.8 1899.9 1343.5 872.1 572.8 498 443.7 399.7 378.1 357.6
341.2 317.7 281.8 236.7 173.2 90.2 0
